Download document () of 20
We make what matters work

MAS850

Eaton Addressable sounder detector base, Menvier, Addressable, Sounder Base, EN54 Systems, Ceiling Mounted, White Plastic

General specifications

Product Name
Eaton Addressable sounder detector base
Catalog Number
MAS850
Product Length/Depth
40 mm
Product Height
102 mm
Product Width
102 mm
Product Weight
0.185 kg
Warranty
3 year
Certifications
CE

Product specifications

Number of tones
4
Color housing
Red
Material housing
Plastic
Sound output
100 dB
Nominal voltage
28 VDC
Type of current
DC
Electricity consumption
0.012 A
Addressing mode
Soft addressing
Alarm current
12 mA
Construction material
ABS
EN Certified Tones
4
Operating temperature - max
55 °C
Operating temperature - min
-10 °C
Standby current
320
System topology
Addressable
Voice tones
No
Product branding
Eaton Menvier
Humidity (non condensing) - max
95 %
Humidity (non condensing) - min
0 %
Degree of protection
IP40
EN Certification Standards
EN54 Pt3 (Fire Alarm Sounders)
EN54 Pt17 (Short Circuit Isolator)
Cable entry
Rear
System wiring
2.5 mm

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.