Download document () of 20

MBM246

Eaton Conventional bell, Legacy Brand, Conventional, Alarms and Beacons, Bell, EN54 Systems, Wall Mounted, Red Metal, 6"/150mm, Centrifugal Bell, Menvier

General specifications

Product Name
Eaton Conventional bell
Catalog Number
MBM246
Product Length/Depth
63 mm
Product Height
152 mm
Product Width
152 mm
Product Weight
0.85 kg
Certifications
CE

Appearance

Product branding
Eaton Cooper
Color housing
Red

Environmental

Degree of protection
IP21

Installation

Mounting Method
Surface mounted (plaster)
Construction material
PC
Cable entry
Rear
Material housing
Plastic

Operating Conditions

Type of current
DC
System typology
Conventional (Non-addressable)

Performance

Voice tones
No
Tones
1

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.