Knowledge Search
Download document () of 20
We make what matters work

MSA75/2

Eaton Crouse-Hinds series MTL mSA remote surge protector, 64V, 10kA surge current, 400mA, Thermoplastic (ABS), M5 external earth stud connection, Screw clamp terminals, 12 AWG, Lines: 2 pairs

General specifications

Product Name
Eaton Crouse-Hinds series MTL mSA remote surge protector
Product Name
Eaton Crouse-Hinds series MTL mSA remote surge protector
Catalog Number
MSA75/2
Product Length/Depth
120 mm
Product Height
80 mm
Product Width
55 mm
Product Weight
220 g

Certifications and compliances

Area classification
Ordinary/Non-Hazardous Locations
Standards type
IEC
NEMA Rating
13
12
Ingress protection (IP) ratings
IP65

Product specifications

Modes of Protection
Protects electronic equipment and systems against surges on signal and data cabling
Type
Lines: 2 pairs
Nominal Voltage DC
64V
Nominal Load Current
400mA
Max. Leakage Current
5µA
Max. Continuous Voltage DC
75V
Frequency
600 kHz
Nominal Discharge Surge Current (8/20)
10 kA
Series Resistance (Ω/Line)
43Ω
Minimum Ambient Operating Temperature
-40 °C
Maximum Ambient Operating Temperature
80 °C
Humidity
5-95% RH (non-condensing)
Material
Thermoplastic (ABS)
Connection Type
Screw clamp terminals
Connection Details
M5 external earth stud
Conductor Cross-section AWG
12 AWG

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.