Knowledge Search
Download document () of 20
We make what matters work

MSRC

Eaton Magnum spring release, Magnum, Universal, 24-48 Vdc, 50-60 Hz, MSRC

General specifications

Product Name
Eaton Magnum spring release
Catalog Number
MSRC
Product Length/Depth
8 in
Product Height
3.25 in
Product Width
5.75 in
Product Weight
1.15 lb
Certifications
UL Listed

Product specifications

Voltage rating
24-48 Vdc
Frame
Universal
Frequency rating
50 to 60 Hz
Accessories
Spring release
Series
Magnum

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.