Knowledge Search
Download document () of 20
We make what matters work

MST3

Eaton Magnum shunt trip, Magnum, Universal, 24-48 Vdc, 50-60 Hz, MST3

General specifications

Product Name
Eaton Magnum shunt trip
Catalog Number
MST3
Product Length/Depth
8.25 in
Product Height
3.25 in
Product Width
5.75 in
Product Weight
1.35 lb
Certifications
UL Listed

Product specifications

Voltage rating
24-48 Vdc
Frame
Universal
Frequency rating
50 to 60 Hz
Accessories
Shunt trip
Series
Magnum

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.