Download document () of 20

N230-100

Cat6 RJ45 Modular Connector Plug with Load Bar, Solid/Stranded Conductor Round Cat6 Wire, 100-pack

Add a free sample to the cart

General specifications

Product Name
Eaton Tripp Lite series connector
Catalog Number
N230-100
Product Length/Depth
0.853 in
Product Height
0.536 in
Product Width
0.457 in
Product Weight
0.00256 lb
Compliances
TAA Compliant

Product specifications

Type
RJ45 Plug
Color
White
Package Contents
100 each RJ45 Cat6 Plugs and Load-Bars
Connector Color
White
System Requirements
Cat6
Product Features
TAA Compliant
Product Highlights
100 Pack Cat6 RJ45 Plug with Load Bar
Staggered design reduces NEXT
Supports cable jacket OD's between 4.5mm to 6.3mm
50 Micron Gold Contacts
Supports individual twisted pair conductor wire sizes up to 1.1mm.
SideA Connector1
RJ45 (MALE)
SideB Connector1
RJ45 (MALE)
SideB Connector3
RJ45 (MALE)
Technology
Cat6

Export product specification