Download document () of 20

N286-01GLC-TE

Cisco-Compatible GLC-TE SFP Transceiver - 10/100/1000Base-TX, Copper, RJ45, Cat6, 328.08 ft. (100 m)

Add a free sample to the cart

General specifications

Product Name
Eaton Tripp Lite series copper transceiver
Catalog Number
N286-01GLC-TE
Product Length/Depth
3.1 in
Product Height
0.7 in
Product Width
5.7 in
Product Weight
0.11 lb
Compliances
CE Marked
RoHS

Product specifications

Application
Install an additional RJ45 port on a Cisco router, server or switch for the purpose of connecting a Cat6 Gigabit Ethernet network cable
Product Features
Multi-Source Agreement (MSA) Compliant
Product Highlights
Hot-swappable interface lets you install and uninstall without shutting down
Provides 10/100/1000 Mbps throughput up to 328.08-ft. (100 m) via Cat6 cabling
SFP transceiver module 100% compatible with Cisco’s equivalent module
Supports bi-directional Gigabit Ethernet communication up to 1.25 Gbps
Auto-sensing RJ45 port adjusts to match data speeds and detects MDI/MDI-X
SideA Connector1
SFP (MALE)
SideB Connector1
RJ45 (FEMALE)
Network Compatibility
1 Gbps (Gigabit)
Brand Compatibility
Cisco
Transmission Distance
100 m
Operating Temperature
  • 32 to 158 F (0 to 70 C)
  • 32° to 158°F (0° to 70°C)
Storage Temperature Range
-40° to 185°F (-40° to 85°C)
Data Transfer Rate
1 Gbps

Export product specification