Download document () of 20

N784-H01-SCMM

Hardened Copper to Fiber Media Converter - 10/100 Mbps, RJ45/SC Multimode, -10° to 60°C, 2 km (1.2 mi.)

Add a free sample to the cart

General specifications

Product Name
Eaton Tripp Lite series media converter
Catalog Number
N784-H01-SCMM
Product Length/Depth
4.3 in
Product Height
0.92 in
Product Width
2.91 in
Product Weight
0.5267 lb
Compliances
RoHS
CE Marked
FCC Compliant

Product specifications

Type
Fiber to Ethernet
Accessories
External Power Supply (Input: 100-240V, 50/60Hz, 0.5A; Output: 12V/1.5A), Mounting Bracket, Mounting Hardware, DIN Rail, SC Connector Cap, L-Shape Holder, Rubber Foot
AC Power Adapter Plug(s)
NEMA 1-15P North America
Color
Black
Package Contents
DIN rail kit
Rubber foot
Wall-mounting hardware
L-shaped bracket
Quick Start Guide
N784-H01-SCMM Media Converter
External power supply with NEMA 1-15P plug (Input: 100–240VAC, 50/60 Hz, 0.5A; Output: 12VDC 1.5A)
SC connector cap
External power supply with NEMA 1-15P plug (Input: 100-240VAC, 50/60 Hz, 0.5A; Output: 12VDC 1.5A)
IEEE Standards Supported
802.3
Input Nominal Voltage
120 VAC
240 VAC
Product Features
Wavelength Division Multiplexing (WDM)
Auto MDIX Support
DIN Mountable
TAA Compliant
Mounting Accessory Included
Network Speed
100 Mbps (Fast Ethernet)
10 Mbps
10 Mbps; 100 Mbps
Product Highlights
Hardened aluminum housing withstands operating temperature range of -10° to 60°C
LEDs indicate Ethernet connection and various statuses, including data transfer speed
Automatic MDI/MDI-X configuration connects devices without crossover cabling
Extends up to 100 Mbps of data to a network device located up to 2 km away
Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases
Network Speed Details
10 Mbps; 100 Mbps
Packaging Type
Box
External Power Supply Certifications
FCC
LPS
WEEE
UL
SideA Connector1
RJ45 (FEMALE)
SideB Connector1
SC DUPLEX (FEMALE)
Dc Barrel Plug
OD: 5.5 x 2.5 x 11 mm, positive pin, negative sleeve
Technology
Cat5/5e
Multimode
Cat6
Features
Flex Center
Operating Temperature Range
14° to 140°F (-10° to 60°C)
Relative Humidity
5% to 95% RH, Non-Condensing
Storage Temperature
-40° to 185°F (-40° to 85°C)
Transmission Range
2 km
AC Power Adapter Input Specs (V / Hz / A)
100-240V / 50/60Hz / 0.5A
AC Power Adapter Output Specs (V / A)
12V / 1.5A
AC Power Adapter Cord Length
3.94 ft
Cable color
Black
Adapter
Input: 100-240V, 50/60Hz, 0.5A; Output: 12V, 1.5A
Housing
Metal
LED Indicators
PWR(Power LED), ALM (LFS function indicator), Fiber - 100 (For Ethernet speed 100Mbps), LNK/ACT (Fiber port data transmitting/receiving), RJ45 - 100 (For RJ45 speed 10/100Mbps), LNK/ACT (For Copper port data transmitting/receiving)
Power Consumption
1.8 W
Data Transfer Rate
10 Mbps
100 Mbps
Wavelength
1310 nm
Fittings Included
Mounting Accessory Included
Mode
Multimode
Network Ports
RJ45 (FEMALE)
SC (FEMALE)
Optical Port

SC
Input Power Source Type
AC Adapter

Export product specification