Download document () of 20

N785-H01-SCSM

Hardened Gigabit Fiber to Ethernet Media Converter, 10/100/1000 Mbps, RJ45/SC Singlemode, -10° to 60°C, 10 km (6.2 mi.)

Add a free sample to the cart

General specifications

Product Name
Eaton Tripp Lite series media converter
Catalog Number
N785-H01-SCSM
Product Length/Depth
7.2 in
Product Height
2.44 in
Product Width
9.17 in
Product Weight
0.001 lb
Compliances
CE Marked
RoHS
FCC Compliant

Product specifications

Type
Fiber to Ethernet
Accessories
External Power Supply (Input: 100-240V, 50/60Hz, 0.5A; Output: 12V/1.5A), Mounting Bracket, Mounting Hardware, DIN Rail, SC Connector Cap, L-Shape Holder, Rubber Foot
AC Power Adapter Plug(s)
NEMA 1-15P North America
Color
Black
Package Contents
L-shaped bracket
Quick Start Guide
Wall-mounting hardware
N785-H01-SCSM Media Converter
DIN rail kit
SC connector cap
External power supply with NEMA 1-15P plug (Input: 100–240VAC, 50/60 Hz, 0.5A; Output: 12VDC 1.5A)
Rubber foot
External power supply with NEMA 1-15P plug (Input: 100-240VAC, 50/60 Hz, 0.5A; Output: 12VDC 1.5A)
IEEE Standards Supported
802.3
Product Features
Wavelength Division Multiplexing (WDM)
Auto MDIX Support
DIN Mountable
Mounting Accessory Included
Industrial Grade
TAA Compliant
Network Speed
1 Gbps (Gigabit)
100 Mbps (Fast Ethernet)
10 Mbps
10 Mbps; 100 Mbps; 1000 Mbps
Product Highlights
Hardened aluminum housing withstands operating temperature range of -10° to 60°C
Extends up to 1000 Mbps (1 Gbps) of data to a network device up to 10 km away
Automatic MDI/MDI-X configuration connects devices without crossover cabling
Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases
LEDs indicate Ethernet connection and various statuses, including data transfer speed
Network Speed Details
10 Mbps; 100 Mbps; 1000 Mbps
Packaging Type
Box
External Power Supply Certifications
LPS
WEEE
cUL
FCC
RoHS
UL
SideA Connector1
RJ45 (FEMALE)
SideB Connector1
SC (FEMALE)
Dc Barrel Plug
OD: 5.5 x 2.5 x 11 mm, positive pin, negative sleeve
Technology
Singlemode
Cat6a
Cat5/5e
Cat6
PoE
Features
Flex Center
Operating Temperature Range
14° to 140°F (-10° to 60°C)
Relative Humidity
5% to 95% RH, Non-Condensing
Storage Temperature
-40° to 185°F (-40° to 85°C)
Transmission Range
10 km
AC Power Adapter Input Specs (V / Hz / A)
100-240V / 50/60Hz / 0.5A
AC Power Adapter Output Specs (V / A)
12V / 1.5A
AC Power Adapter Cord Length
3.94 ft
Cable color
Black
Adapter
Input: 100-240V, 50/60Hz, 0.5A; Output: 12V, 1.5A
Housing
Metal
LED Indicators
PWR (Power), ALM (LFS function indicator), Fiber - 1000 (For Ethernet speed 1000Mbps), LNK/ACT (For Fiber port data transmitting/receiving), RJ45 - 1000 (For RJ45 speed 1000Mbps), LNK/ACT (For Copper port data transmitting/rec)
Power Consumption
1.8 W
Data Transfer Rate
1 Gbps
10 Mbps
100 Mbps
Wavelength
1310 nm
Fittings Included
Mounting Accessory Included
Mode
Singlemode
Network Ports
SC (FEMALE)
RJ45 (FEMALE)
Optical Port

SC
Input Power Source Type
AC Adapter

Export product specification