5-Port 2.5Gigabit Unmanaged Network Switch with 4 PoE+, 55W Budget
| Product Name | 
                                                Eaton Tripp Lite series unmanaged ethernet switch
                                             | 
| Catalog Number | 
                                                NG5POE-M2
                                             | 
| Product Length/Depth | 
                                                4.33 in
                                             | 
| Product Height | 
                                                1.02 in
                                             | 
| Product Width | 
                                                6.3 in
                                             | 
| Product Weight | 
                                                1.1 lb
                                             | 
| Compliances | 
                                                TAA Compliant  RoHS CE Marked IEEE Certified UKCA FCC Class B | 
| Certifications | 
                                                EN 55032  NOM EN 55035 | 
| Type | 
 | 
| Frequency rating | 
                                                50/60 Hz
                                             | 
| Input Plug Type | 
                                                NEMA 5-15P  Schuko | 
| Package Contents | 
                                                NG5POE-M2 5-Port 2.5 Gb Unmanaged Switch  External power supply NEMA 5-15P to C13 power cord, 5 ft. (1.5 m) Schuko to C13 power cord, 5 ft. (1.5 m) Rubber mounting feet Owner’s manual | 
| Product Highlights | 
                                                Capable of 2.5 Gb Ethernet network speeds ideal for high-bandwidth applications  Supports PoE to save you expense and effort of powering PoE devices individually 5 twisted-pair auto-negotiable RJ45 ports support auto MDI/MDIX functionality Unused ports shift into low-power state without interrupting network connection IEEE friendly: supports 802.3az Energy Efficient Ethernet standards | 
| Form Factor | 
                                                Desktop  Wall-mount | 
| Voltage Compatibility (VAC) | 
                                                100 - 240 VAC
                                             | 
| Network Compatibility | 
                                                100 Mbps (Fast Ethernet)  1 Gbps (Gigabit) 2.5 Gbps | 
| Number of ports (other) | 
                                                6
                                             | 
| Power consumption - max | 
                                                90.2 W
                                             | 
| Power Consumption Detail | 
                                                58W (maximum)
                                             | 
| Electrical Consumption (Max PoE Load) | 
                                                70W
                                             | 
| Electrical Consumption (Max) | 
                                                90.2W
                                             | 
| PoE Capability | 
                                                30W (802.3at)
                                             | 
| PoE Power Budget (Watts) | 
                                                70
                                             | 
| PoE Supported Ports | 
                                                4
                                             | 
| Ports Detail | 
                                                (x5) 2.5Gigabit RJ45 Ethernet Ports 
 
1x 10Gb SFP+ Port
                                             | 
| Color | 
                                                Black
                                             | 
| Cord Length | 
                                                5 ft
                                             | 
| Form Factors Supported | 
                                                Desktop, Wall mount
                                             | 
| Material | 
                                                Metal
                                             | 
| Operating Temperature | 
                                                0° to 104°F (0° to 40°C)
                                             | 
| Operating Temperature Range | 
                                                0° to 104°F (0° to 40°C)
                                             | 
| Relative Humidity | 
                                                5% - 90%, RH (Non-condensing)
                                             | 
| Storage Temperature Range | 
                                                -40° to 158°F (-40° to 70°C)
                                             | 
| Network Compatibility Details | 
                                                Auto-negotiable
                                             | 
| Led Indicator | 
                                                (x1 Green) PWR, (x4 Green) PoE, (x1 Green) PoE/Max, (x6 Amber) 100M/1000M Link, (x6 Green) 2.5Gb Link
                                             | 
| SFP Uplink Ports | 
                                                1
                                             | 
| SFP Uplink Ports Detail | 
                                                (x1) 10Gb SFP+ port
                                             | 
| Storage Humidity Range | 
                                                5% - 90%, RH (Non-condensing)
                                             | 
| Switching Capacity | 
                                                45Gbps
                                             | 
| Switching Capacity Details | 
                                                5Gbps per port with full duplex
                                             | 
| Jumbo Frames | 
                                                12000
                                             | 
| MAC Addresses | 
                                                4000
                                             | 
| Fans (Type/Quantity) | 
                                                Fanless
                                             | 
| Network Switch Ports | 
                                                10/100/1000 (RJ45)
                                             | 
| POE Type | 
                                                Type 2 PoE+ (30W, IEEE 802.3at)
                                             |