Knowledge Search
Download document () of 20

NPL125250

Eaton Crouse-Hinds series NPL conduit nipple, Rigid/IMC, Steel, 1-1/4" x 2-1/2", Galvanized

General specifications

Product Name
Eaton Crouse-Hinds series NPL conduit nipple
Catalog Number
NPL125250
Product Weight
0.305 lb

Certifications and compliances

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC

Product specifications

Conduit type
Rigid/IMC
Size and length
1-1/4" x 2-1/2"
Material
Steel
Special features
Galvanized

Export product specification