Photo is representative
Download
Eaton Series NZM molded case circuit breaker handle mechanism, Rotary drive standard, NZM1, Frame J-K, Series NZM
Product Name |
Eaton Series NZM molded case circuit breaker handle mechanism
|
Catalog Number |
NZM1-XDA
|
Product Length/Depth |
7 in
|
Product Height |
4.72 in
|
Product Width |
3 in
|
Product Weight |
0.43 lb
|
Compliances |
Contact Manufacturer
|
Used with |
NZM1
|
Frame size |
Frame J-K
|
Series |
Series NZM
|
Type |
Rotary drive standard
|
Support from Eaton
Need product technical support?
Phone: +44 (0) 1753 608 700 - option 3, then option 1