Eaton Series NZM molded case circuit breaker accessories and terminals, Main switch assembly kit lateral right, NZM3, Frame J-K, Series NZM, Red
| Product Name |
Eaton Series NZM molded case circuit breaker accessories and terminals
|
| Catalog Number |
NZM3-XSR-R
|
| Product Length/Depth |
9.4 in
|
| Product Height |
4.7 in
|
| Product Width |
5.9 in
|
| Product Weight |
5.9 lb
|
| Compliances |
Contact Manufacturer
|
| Used with |
NZM3
|
| Frame size |
Frame J-K
|
| Series |
Series NZM
|
| Color |
Red
|
| Type |
Main switch assembly kit lateral right
|
Support from Eaton
Need product technical support?
Phone: +44 (0) 1753 608 700 - option 3, then option 1