Download document () of 20
We make what matters work

NZM4-XS-R

Eaton molded case circuit breaker accessory switch assembly kit, Main switch assembly kit, Suitable for switch-disconnector, power circuit breaker, with axe, lockable, NZM4, Frame J-K, Series NZM, Black

General specifications

Product Name
Eaton molded case circuit breaker accessory switch assembly kit
Catalog Number
NZM4-XS-R
Product Length/Depth
1.378 in
Product Height
1.378 in
Product Width
1.378 in
Product Weight
5.986 lb
Compliances
Contact Manufacturer

Product specifications

Used with
NZM4
Frame size
Frame J-K
Series
Series NZM
Color
Black
Type
Main switch assembly kit
Special features
Suitable for switch-disconnector, power circuit breaker, with axe, lockable

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.