Download document () of 20

P1AL1A224I

Eaton, panelboard, 225a, aluminum, 24 cct, three-pole, single-phase, main lug only

General specifications

Product Name
Eaton PRL2R panelboard
Catalog Number
P1AL1A224I
Product Length/Depth
16 in
Product Height
22 in
Product Width
6.5 in
Product Weight
17.4 lb
Certifications
Contact Manufacturer

Product specifications

Special features
Main lug only
Type
Panelboard
Amperage Rating
225 A
Number of circuits
24
Phase
Single-phase
Material
Aluminum

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.