Download document () of 20

P1AL4C684I

Eaton, pow-r-line 1a series panelboard, 84 cct, three-phase, 4-wire, 600a, 120/208v, cu, main lug only, vented triim required

General specifications

Product Name
Eaton PRL2R panelboard
Catalog Number
P1AL4C684I
Product Length/Depth
20 in
Product Height
72 in
Product Width
6 in
Product Weight
50 lb
Certifications
Contact Manufacturer
Catalog Notes
Vented trim required

Product specifications

Special features
Main lug only
Type
Pow-r-line 1a series panelboard
Amperage Rating
600A
Number of circuits
84
Number of wires
4
Phase
Three-phase
Series
Pow-R-Line 1a
Voltage rating
120/208 V
Material
Copper

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.