4K HDMI Cable (M/M) - 4K 60 Hz, HDR, 4:4:4, 18 Gbps, Black, 35 ft. (10M) (P568-035-2A)
Product Name |
Tripp Lite by Eaton display cable
|
Catalog Number |
P568-035-2A
|
Product Length/Depth |
0.5 in
|
Product Height |
17 in
|
Product Width |
14 in
|
Product Weight |
1.37 lb
|
Compliances |
RoHS
REACH |
Type |
Passive Cable
|
Audio Specification |
ARC
|
Relative Humidity |
0-90% non-condensing
|
Color |
Black
|
Cable Jacket Rating |
VW-1
|
Material |
PVC
|
Cable Jacket Color |
Black
|
Connector Color |
Gray
|
Connector Plating |
Gold
|
Product Features |
3D Video Supported
HDR Support EDID Support Consumer Electronics Control (CEC) Supported EDID Compatible |
Cable Jacket Material |
PVC
|
Color Depth |
30-bit Deep color
30-bit Deep Color |
Connector Style |
Straight
|
Product Highlights |
Supports UHD resolutions up to 4K @ 60 Hz (4:4:4) for enhanced video without latency
Supports High Dynamic Range (HDR) for richer contrast and expanded color accuracy Patented bonded-pair design with small, flexible outside diameter of just 7.3 mm 35 ft. length allows you great flexibility in setting up devices in your A/V application Plug-and-play operation with no software required for easy, immediate installation |
Contact Plating |
Gold
|
Chroma Sub Sampling |
4:2:0
4:2:2 4:4:4 |
HDCP Specification |
2.2
|
SideA Connector1 |
HDMI (MALE)
|
SideB Connector1 |
HDMI (MALE)
|
SideB Connector3 |
HDMI (MALE)
|
Technology |
HDMI
|
Cable Length1 |
35 Foot
|
Cable Outer Diameter (OD) |
7.3 mm
|
Max Supported Video Resolution |
3840 x 2160 (4K) @ 60Hz
|
Wire Gauge (AWG) |
26/30
|
Operating Temperature Range |
14° to 122°F (-10° to 50°C)
|
Storage Temperature Range |
5° to 140°F (-15° to 60°C)
|
Cable Type |
Passive
|
Signal Transmission |
Bidirectional
|