Download document () of 20
We make what matters work

PDUMV30NETLX

Eaton Tripp Lite series switched PDU, 1PH, 0U, NEMA 5-30 input, 10ft cord, 2.88kW, 24A, 120V, 24 outlets (24) 5-20R

General specifications

Product Name
Eaton Tripp Lite series switched PDU
Catalog Number
PDUMV30NETLX
Product Length/Depth
2.65 in
Product Height
70 in
Product Width
2.19 in
Product Weight
14.1 lb
Compliances
RoHS
FCC Class A
Certifications
UL 60950-1
CSA Std. C22.2
NOM

Product specifications

Form factor
0U (Vertical)
Package contents
  • PDUMV30NETLX 2.9kW Single-Phase Switched PDU
  • Built-in LX Platform interface
  • Configuration cable
  • (24) Cable ties
  • (2) Cord retention brackets
  • Rack-mounting hardware
  • PDUMVROTATEBRKT mounting bracket accessory
  • Owner’s manual
Operating Temperature
32° to 104°F (0° to 40°C)
Mounting direction
Vertical
Material
Metal
Input connection
NEMA L5-30P
Cord length
10 ft
Amperage Rating
24A
Electric current - max
24
Phase
Single-phase
Frequency rating
50/60 Hz
Number of Outputs 5-20R
24
Features
Flex Center
SNMP
Yes
Front Panel LCD Display
Digital display reports output amps in 3 separately metered loading segments (BANK 1: Outlets #1-12; BANK 2: Outlets #13-24; BANK 3: All outlets combined)
Output Receptacles
5-15/20R
LED indicators
24 power availability LEDs confirm power off/on status for each built-in outlet. Network Link/Activity Status LED (Yellow), Network Speed LED (Green); LX Platform status LED (Green)
Network ports
RJ45 Network port, RJ45 Serial Config/Console Access port; USB A port supports a variety of Envirosense2 environmental and control modules. See Accessories>Management Hardware section for more information about these modules.
Overload protection
Two 20A breakers protect 12 outlets each
Recommended electrical service
Single-phase 30A 120V service
Receptacles
  • Each outlet is individually controllable via remote interface
  • 5-15/20R
Input Cord Length
10 ft
Switch configuration
Pushbutton scroll button enables local power consumption display of each load bank, display rotate and display IP address functions. LX Platform Interface: Recessed reset switch for interface reboot and factory reset
TAA Compliance
Yes
Communications Cable
RJ45-to-DB9 configuration/console Access cable
Amperage Rating Details
Agency de-rated to 24A continuous
Operating elevation
0-10000 ft. (0-3000 m)
Operating temperature range
32° to 104°F (0° to 40°C)
Output nominal voltage
120V
Relative humidity
5% to 95% non-condensing
Form Factors Supported
0U vertical rackmount; includes rackmount brackets. Supports toolless mounting in button-mount compatible racks
Output Capacity Details
2.88kW (120V) / 24A total capacity; 20A max per breakered load bank; 16A max per outlet
Output Capacity (kW)
2.9
Storage temperature
-22° to 140°F (-30° to 60°C)
Network Speed
100 Mbps (Fast Ethernet)
10 Mbps
Product Highlights
2.9kW 120V switched PDU
24 individually controllable NEMA 5-15/20R outlets
Digital ammeter for on-site load monitoring in real time
NEMA L5-30P input with 10-ft. (3.05 m) AC power cord
Pre-installed WEBCARDLX with latest version of PADM20 for IP-based Auto Probe feature
PowerAlert Software
LX Platform Interface: PowerAlert Device Manager
SNMP Compatibility
Pre-installed LX platform interface provides remote monitoring via Java-free HTML5 web interface, telnet, SSH and SNMP management systems
PDU Plug Type
L5-30P
PDU Type
Switched
PDU Input Voltage
120
High Availability PDU Features
Auto probe monitoring and reboot (included)
Auto load shedding
PDU Form Factor
Vertical (0U)
Total Outlets
24

Export product specification