Download document () of 20

PX3-NN400

Eaton Innovative Technology Protector surge protective device, Surge Protection Device, PX3 series, 50 kAIC, 480 delta, three phase

General specifications

Product Name
Eaton PX3 surge protective device
Catalog Number
PX3-NN400
Product Length/Depth
2.5 in
Product Height
4.8 in
Product Width
2.9 in
Product Weight
1.25 lb

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Contact the Eaton technical resource team

Phone: (800) 809 2772, option 5, option 2

Or send us an email.