Knowledge Search
Download document () of 20

RCCPL102

Eaton BR main lug loadcenters canadian,Non-combination, main lug only,100A,Outdoor,NEMA 3R,Single-phase,120/240 V,#14-2 AWG

General specifications

Product Name
Eaton BR main lug loadcenter
Catalog Number
RCCPL102
Product Length/Depth
6.5 in
Product Height
11.5 in
Product Width
4 in
Product Weight
5 lb
Certifications
CSA C22.2.
CSA Std. C22.2 No. 29

Product specifications

Type
Non-combination, main lug only
Amperage Rating
100 A
Bus material
Copper
Cover
Outdoor
Number of circuits
24
Number of spaces
24
Phase
Single-phase
Voltage rating
120/240 V
Enclosure
NEMA 3R
Interrupt rating
NEMA 3R

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.