Download document () of 20
We make what matters work

ROLP-R-S

Eaton Conventional sounder, Conventional, Sounder, EN54 Systems, Wall Mounted, Red Plastic, Shallow Base, Fulleon

General specifications

Product Name
Eaton Conventional sounder
Catalog Number
ROLP-R-S
Product Length/Depth
63 mm
Product Height
93 mm
Product Width
93 mm
Product Weight
0.171 kg
Certifications
Not Applicable

Product specifications

Number of tones
32
Color housing
Red
Material housing
Plastic
Sound output
105 dB
Nominal voltage
24 VDC
Type of current
DC
Electricity consumption
0.032 A
Alarm current
32 mA
Construction material
ABS
EN Certified Tones
6
Operating temperature - max
70 °C
Operating temperature - min
-25 °C
System topology
Conventional (Non-Addressable)
Voice tones
No
Product branding
Eaton
Humidity (non condensing) - max
93 %
Humidity (non condensing) - min
0 %
Degree of protection
IP54
EN Certification Standards
EN54 Pt3 (Fire Alarm Sounders)
Cable entry
Rear
System wiring
2.5 mm

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.