Download document () of 20
We make what matters work

RT2R2EC4IDMP3H
RTECH MR EC 20M DALI 4I M 3H IP43

Roundtech Medium Recessed Exit 20M Ceiling DALI 4I M 3H IP43

General specifications

Product Name
Eaton RoundTech MR EC SC Emergency luminaire
Catalog Number
RT2R2EC4IDMP3H
Product Length/Depth
233 mm
Product Height
110 mm
Product Width
187 mm
Product Weight
0.639 kg
Certifications
CE

Product specifications

Battery voltage
3.2 V
Battery number of cells
1
Battery quality
Lithium-ion
Glow wire test
850 °C
Permissible ambient temperature - min
5 °C
Permissible ambient temperature - max
45 °C
Protection class
II
Degree of impact resistance (IK)
IK 04
Outdoor use compliance
No
Explosion protected
No
Diameter
110 mm
Degree of protection
IP43
Mode
Maintained (M)
Lamp type
LED not exchangeable
With light source
Yes
Lamp holder
None
Lamp power
4.2 W
Type of indicator
Double-sided
Monitoring equipment
Other
Power supply system
Peripheral (individual battery)
Voltage type
AC
Nominal current - max
13.9 mA
Nominal current - min
13.9 mA
Apparent Power At Mains Operation
3.2 VA
Effective power at mains operation
2 W
Power factor
0.6
Wiring system
Continuous circuit/emergency circuit
With remote switch connection
Yes
Reserve-polarity protected
No
Energy efficiency class
A
Conductor cross section
2.5
Connection type
Plug-in connection
Max. system power
2 W
Rated life time L70/B10 at 25 °C
54000 hour
Rated life time L70/B50 at 25 °C
54000 hour
Rated life time L80/B10 at 25 °C
54000 hour
Rated life time L90/B10 at 25 °C
54000 hour
Type of control gear
LED operating device current-controlled
Type of wiring
Suitable for through wiring
Nominal voltage AC - max
240 V
Nominal voltage AC - min
220 V
Apparent power at mains operation(NM)
3.2 VA
Effective power at mains operation (nm)
1.9 W
Rated ambient temp acc. IEC62722-2-1 - Min
5 °C
Rated ambient temp acc. IEC62722-2-1 - Max
45 °C
Nominal operation time - min
3 hour
Nominal operation time - max
3 hour
Autonomy
3 hours
Energy efficiency class of the light source according to EU regulation 2019/2015
A
Suitable for standby switching
No
Suitable for continuous circuit
No
RAL-Number (Similar) Housing
9003
Mounting Method
Surface mounting/recessed mounting
Material housing
Plastic
Color housing
White
Material cover
Plastic, transparent
Limited surface temperature
No
Labelling type
Insert sheet/plate
Pictogram included
Yes
Built-in Length
200 mm
Built-in Width
110 mm
Built-in height/depth
200 mm
Built-in Diameter
64 mm
Number Of Poles (Numeric)
2
Outer diameter
110 mm
Impact strength
IK04
Kind of luminaire
Exit sign luminaire
Rated Luminous Flux Acc. IEC 62722-2-1
40 lm
Luminous flux at emergency operation
40 lm
Color temperature - max
6500 K
Color temperature - min
6500 K
Light distributor
Diffuser lens/optic/panel
Energy efficiency class of the built-in lamp
A++, A+, A (LED)
Function
Escape route signage
Color of light
White
Color rendering index (CRI)
80
Luminaire With Limited Surface Temperature, Sign D
No
Luminous flux in standby mode
100 lm
Number of lighting heads
1
Suitable for number of lamps
1
Viewing distance
20 m
Data connection terminal
0.5 - 2.5 mm²
Frequency
50/60 Hz
Main connection terminal
0.5 - 2.5mm²
Type of connection terminal
Screwless
Product branding
Eaton
Operating voltage - max
240 V
Operating voltage - min
220 V
Number of LEDs
16
Shape
Other
Color temperature
6500 K
Total length
227 mm
Application
Acc. EN 1838
Power consumption mains operation - effective power (W)
2 W
Power consumption mains operation - apparent power (VA)
3.2 VA
Testing system
DALI
With remote control
No
Constant light output (CLO)
No
Exchangeable control gear
No
Emergency function monitoring system
Automatic self test
Emergency power supply system
Peripheral (individual battery)
Type of lithium-ion battery
Lithium iron phosphate (LiFePO4)
With heating element for battery
No

Export product specification

Installation instructions

Technical data sheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.
Serial Number Verified :
Authenticated: ✓
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.

Authenticate product

Enter your 16-17 digit serial number
The serial number you entered should not contain special charachter. The serial number you entered is not correct it should be of 16 or 17 digit. The serial number you entered was not found. Please try again or report this issue for further assistance. The serial number you entered does not match the product. Check your product's serial number and try again. Click here to navigate to the product page for the serial number you have entered The serial number is known to Eaton to be suspect, please try again or report this issue for further assistance.
Serial number
Reset The serial number is known to Eaton to be suspect, please try again or report this issue for further assistance. The Serial Number is not recognised by Eaton and is invalid. Please use this form to report this issue for further assistance.
Enter the 6-digit authentication code
The product you entered is suspect! Please try again or report this issue for further assistance. The authentication code you enter does not match our records for this serial number. Please try again, or report this issue for further assistance. Invalid Authentication code. Length must be 6 characters report this issue for further assistance. Authentication code is required report this issue for further assistance.
Complete Captcha challenge before authenticating.
x
Report an Issue
Please enter your full name.
x
Thank you, your issue has been submitted, our product team will contact with you soon.