Download document () of 20
To be discontinued

S-1/4

Eaton Bussmann series Type S plug fuse, plug fuse, time delay, heavy duty, packaging type blister pack, 10 kA short circuit rating, rejection base

General specifications

Product Name
Eaton Bussmann series Type S plug fuse
Catalog Number
S-1/4
Product Length/Depth
0.001 in
Product Height
0.001 in
Product Width
0.001 in
Product Weight
0.63 lb
Compliances
Contact factory

Product specifications

Base
Rejection
Type
Time delay
Special features
Heavy duty, packaging type blister pack
Application
Residential load centers

Export product specification