Knowledge Search
Download document () of 20

SBL101S62ASBBSP0

Eaton FLOWLINE II Single Bag Filter Housing, FBF2-0101-AB10-020A-NS-B-PCS, No. of Bags 1, Bag Size 01, Stainess Steel, 10 Bar, ANSI flange 2"

General specifications

Product Name
Eaton FLOWLINE II Single Bag Filter Housing
Catalog Number
SBL101S62ASBBSP0
Product Length/Depth
195 mm
Product Height
674 mm
Product Width
303 mm
Product Weight
16.8 kg
Certifications
ISO 9001

Product specifications

Closure type
Swing bolts/hexnuts
Code stamp
None
Filter bag size
01: Dia 7 x 17"L (180 x 430mm)
Number of filter bags
1
Design pressure - max
10 bar
Connection type (inlet/outlet)
ANSI flange
Connection size (inlet/outlet)
2"
Elastomer
Buna-N
Gauge port option
Gauge ports (less gauges)
Support stand
Carbon steel (coated)
Basket option
Standard restrainer
Material
SS 316 (1.4401)
Stainless Steel 316 (1.4401)
Housing type
Flowline II

Export product specification