Knowledge Search
Download document () of 20

SBR240WGF

Eaton AbleEdge BR smart breaker, 2P GFI 40A, 120/240V, Plug-on, Wi-Fi

General specifications

Product Name
Eaton AbleEdge smart breaker
Catalog Number
SBR240WGF
Product Length/Depth
2.7 in
Product Height
2 in
Product Width
4.9 in
Product Weight
1.15 lb
Certifications
UL 489

Product specifications

Amperage Rating
40 A
Voltage rating
120/240 V
Circuit breaker type
BR
Mounting Method
Plug-On
Interrupt rating
10 kAIC
Number of poles
Two-pole
Special features
WI-FI

Export product specification