Download document () of 20

SH-GUIDE2

Eaton Bussmann series SH shaft, Shaft Guide

General specifications

Product Name
Eaton Bussmann series SH shaft
Catalog Number
SH-GUIDE2
Product Length/Depth
1.73 in
Product Height
3.8 in
Product Width
2.66 in
Product Weight
0.9 lb
Compliances
Not Applicable
RoHS Compliant
Certifications
Contact Manufacturer

Product specifications

Special features
Required for 15.7 in long shafts, Optional for other lengths

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.