
Eaton Bussmann series low voltage british standard fuse, 25A, AC 415 V, 13 x 29 mm, gL/gG
Product Name |
Eaton Bussmann series low voltage british standard fuse
|
Catalog Number |
SMD25
|
Product Length/Depth |
29 mm
|
Product Height |
16 mm
|
Product Width |
16 mm
|
Product Weight |
11.75 g
|
Compliances |
CE Marked
RoHS Compliant |
Certifications |
BS88
IEC 60269 EAC |
Amperage Rating |
25 A
|
Voltage rating |
415 V
|
Voltage type |
AC
|
Breaking capacity |
80 kA
|
Class |
Class gG/gL
|
Fuse type |
SMD
|
Construction |
BS88
|