Cable plug without strain relief hood; SMS4P1
| Product Name | 
                                                Eaton Souriau SMS series quick mating plastic rectangular connector
                                             | 
| Catalog Number | 
                                                SMS4P1
                                             | 
| Product Length/Depth | 
                                                32.9 mm
                                             | 
| Product Height | 
                                                17.8 mm
                                             | 
| Product Width | 
                                                23.7 mm
                                             | 
| Product Weight | 
                                                4.1 g
                                             | 
| Environmental conditions | 
                                                Flammability rating UL94 V0  RoHS REACH | 
| Connector accessory option | 
                                                No backshell possibility
                                             | 
| Connector type | 
                                                Plug
                                             | 
| Contact delivery | 
                                                Not delivered
                                             | 
| Contact type | 
                                                Crimp
                                             | 
| Coupling type | 
                                                Push-Pull
                                             | 
| Degree of protection | 
                                                IP30
                                             | 
| Layout | 
                                                4
                                             | 
| Plug type | 
                                                Straight Plug
                                             | 
| Shell material | 
                                                Plastic
                                             | 
| Operating temperature - max | 
                                                125 °C
                                             | 
| Operating temperature - min | 
                                                -55 °C
                                             | 
| Number Of Contacts | 
                                                4
                                             | 
| Number of cavity #16 | 
                                                4
                                             |