Download document () of 20

SPD050208Y2A

Eaton Surge Protection Device, SPD Series, 50 kA per phase, 208Y/120V (4W+G) rating, 150 L-N, 150 L-G, 150 N-G, 300 L-L MCOV, Internal integrated, Standard feature package, used with Direct bus mounted panel boards (PRL1a, 2a, 3a, 3e)

General specifications

Product Name
Eaton SPD series surge protection device
Catalog Number
SPD050208Y2A
Product Length/Depth
9.5 in
Product Height
3.45 in
Product Width
5.4 in
Product Weight
3.5 lb
Certifications
UL 1449
UL Listed

Product specifications

Accessories
Standard feature package
Frequency rating
50/60 Hz
Interrupt rating
200 kAIC
Nominal Discharge Current
20 kA
Operating voltage
150 L-N, 150 L-G, 150 N-G, 300 L-L
Used with
Direct bus mounted panelboards (PRL1a, 2a, 3a, 3e)
Voltage rating
120/208 wye (4W+G)
Surge current
50 kA per phase
Short-circuit rating
200 kA
Operating temperature
-40 to 50 °C
Mounting Method
Internal integrated
Type
SPD
Special features
Meets or exceeds the requirements specified in IBC ®2006, CBC2007, and UBC®Zone 4. Audible alarm with silence button. Form C relay contact. EMI/RFI filtering, providing up to 50 dB of noise attenuation from 10 kHz to 100 MHz. Surge counter with rest button

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Contact the Eaton technical resource team

Phone: (800) 809 2772, option 5, option 2

Or send us an email.