Download document () of 20

SPD200480Y3C

SPD, For switchboard, busways and panel boards (PRL1a, 2a, 3a, 3E, 4), 200 kAIC, 277/480V wye (4W+G), Standard feature package and surge counter, Internal integrated mount, 320 L-N, 320 L-G, 320 N-G, 640 L-L operating voltage

General specifications

Product Name
Eaton SPD series surge protection device
Catalog Number
SPD200480Y3C
Product Length/Depth
9.5 in
Product Height
3.45 in
Product Width
5.4 in
Product Weight
3.5 lb
Certifications
UL 1449
UL Listed

Product specifications

Accessories
Standard feature package and surge counter
Frequency rating
50/60 Hz
Interrupt rating
200 kAIC
Nominal Discharge Current
20 kA
Operating voltage
320 L-N, 320 L-G, 320 N-G, 640 L-L
Used with
Switchboard, busways and panelboards (PRL1a, 2a, 3a, 3e, 4)
Voltage rating
277/480 wye (4W+G)
Surge current
200 kA per phase
Short-circuit rating
200 kA
Operating temperature
-40 to 50 °C
Mounting Method
Internal integrated
Type
SPD
Special features
Meets or exceeds the requirements specified in IBC ®2006, CBC2007, and UBC®Zone 4. Audible alarm with silence button. Form C relay contact. EMI/RFI filtering, providing up to 50 dB of noise attenuation from 10 kHz to 100 MHz. Surge counter with rest button

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Contact the Eaton technical resource team

Phone: (800) 809 2772, option 5, option 2

Or send us an email.