Download document () of 20

SPX150A1-5A4N1

Adjustable Frequency Drive, 150HP, NEMA Type 1/IP21, Three-phase EMC L, 575V, FR9

General specifications

Product Name
Eaton SPX9000 adjustable frequency drive
Catalog Number
SPX150A1-5A4N1
Product Length/Depth
13.4 in
Product Height
45.3 in
Product Width
18.9 in
Product Weight
322 lb
Certifications
UL 508C
IEC 61800-2
EN 61800-3 Level H
UL Listed

Product specifications

Brake chopper
No brake chopper
Modification
Standard boards
Frame size
FR9
Horsepower
150 hp
Software
Standard Software
Voltage rating
575 V
Rating
NEMA 1, IP21
Keypad
Alphanumeric
Input
Three-phase
EMC L

Export product specification