Download document () of 20

SPX200A0-5A2N1

Eaton SPX9000 adjustable frequency drive,Adjustable Frequency Drive, 200HP, NEMA Type 1/IP21, 575V, Three-phase, EMC N, FR10

General specifications

Product Name
Eaton SPX9000 adjustable frequency drive
Catalog Number
SPX200A0-5A2N1
Product Length/Depth
23.7 in
Product Height
79.45 in
Product Width
23.43 in
Product Weight
875 lb
Certifications
IEC 61800-2
UL 508C
UL Listed
EN 61800-3 Level H

Product specifications

Brake chopper
No brake chopper
Modification
Standard boards
Frame size
FR10
Horsepower
200 hp
Software
Standard Software
Voltage rating
575 V
Rating
NEMA 1, IP21
Keypad
Alphanumeric
Input
Three-phase
EMC N

Export product specification