Download document () of 20

SPX250A0-4A2N1

Eaton SPX9000 adjustable frequency drive,Adjustable Frequency Drive, 250HP, 480V Three-phase, EMC N, FR10,

General specifications

Product Name
Eaton SPX9000 adjustable frequency drive
Catalog Number
SPX250A0-4A2N1
Product Length/Depth
19.9 in
Product Height
45.9 in
Product Width
19.7 in
Product Weight
518 lb
Certifications
EN 61800-3 Level H
UL 508C
IEC 61800-2
UL Listed

Product specifications

Brake chopper
No brake chopper
Modification
Standard boards
Frame size
FR10
Horsepower
250 hp
Software
Standard Software
Voltage rating
480 V
Keypad
Alphanumeric
Input
Three-phase
EMC N

Export product specification