Knowledge Search
Download document () of 20

SRCOOLDXRW25

In-Row Precision Cooling System - 25.8 kW (88,000 BTU), 208-240V, 42U, 300mm

General specifications

Product Name
Eaton Tripp Lite series SmartRack in-row cooling
Catalog Number
SRCOOLDXRW25
Product Length/Depth
43.3 in
Product Height
78.8 in
Product Width
11.8 in
Product Weight
437 lb
Compliances
RoHS
FCC Class B
Certifications
NOM
CSA Std. C22.2
UL Listed

Features

Product Highlights
Cools mission-critical equipment with up to 25.8 kW (88,000 BTU/hr) of high-precision in-row cooling power
Slim 300 mm profile allows maximum cooling while taking up little space
Close-coupled design improves energy efficiency by 25% over traditional CRACs
User-friendly color touchscreen allows complete access to data and status information
Configurable side and/or front airflow discharge and maintenance mode capability
Hot swappable fans
Outdoor Condenser Included

Input specifications

Input Connection
3-wire / 4-wire + Ground

Cooling specifications

Air Flow
2,950 CFM
Cooling Type
Active
Refrigerant Amount
17.4 lb. / 8.0 kg (Nominal)
Compressor Type
Rotary (Inverter Driven)

Physical specifications

Color
Black
Material Of Construction
Aluminium, Steel
Sound Level
80 DBA @ 3000 CFM @ 1 METER
Package Contents
Indoor in-row air conditioning unit
Outdoor condenser
Side discharge panels / adapters
Hardware kits
Owner’s manual

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.