Download document () of 20
We make what matters work

SRCOOLNETLXE

LX Platform SNMP/Web Interface Module - Remote Cooling Management for SRCOOL12KE and SRCOOL12KWTE Models, TAA

  • LX Platform network interface provides 24/7 access and control from anywhere
  • Included E2MT module allows remote monitoring of ambient temperature conditions
  • 2-year limited warranty (Worldwide)
  • Complies with Federal Trade Agreements Act (TAA) for GSA Schedule purchases
  • Easy to keep up to date with easily downloadable firmware
  • Recommended for 24-hour off-site access and control of air conditioning units

General specifications

Product Name
Eaton Tripp Lite series SmartRack portable cooling
Catalog Number
SRCOOLNETLXE
Product Length/Depth
5.52 in
Product Height
1.05 in
Product Width
3 in
Product Weight
0.62 lb
Warranty
2 year limited
Compliances
RoHS
EIA-310-E
TAA Compliant

Features

Physical specifications

Color
Black
Material Of Construction
Metal
Package Contents
E2MT EnviroSense2 environmental sensor module
Owner’s manuals
Micro-USB to USB-A cable, 12 ft. (3.7 m)
(3) Velcro strips
Mini-DIN cable, 3 ft. (0.9 m)
(4) Rubber feet
SRCOOLNETLXE SNMP/web interface module
MAC address label
PowerAlert CD

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.