Download document () of 20
We make what matters work

STARLED-012

Eaton StarLED 20m Viewing Distance, Maintained/ Non Maintained, IP42, 150 lm, Mains Lighting up to 60 lm, 1H Autonomy, Manual Test, 3 Adhesive Exit Legends (L,R,D)

General specifications

Product Name
Eaton SafeLite emergency luminaire
Catalog Number
STARLED-012
Product Length/Depth
270 mm
Product Height
49 mm
Product Width
119 mm
Product Weight
0.32 kg

Product specifications

Battery quality
NiCd
Protection class
II
Degree of protection
IP42
Lamp type
LED not exchangeable
With light source
True
Lamp holder
None
Type of indicator
Only single-sided
Monitoring equipment
None
Power supply system
Peripheral (individual battery)
Voltage type
AC
Power factor
0.84
Wiring system
Continuous circuit/emergency circuit
With remote switch connection
False
Connection type
Plug-in connection
Max. system power
2.7 W
Rated life time L70/B10 at 25 °C
60000 hour
Type of control gear
Electronic transformer
Nominal voltage AC - max
230 V
Nominal voltage AC - min
230 V
Rated ambient temp acc. IEC62722-2-1 - Min
5 °C
Rated ambient temp acc. IEC62722-2-1 - Max
40 °C
Nominal operation time - min
1 hour
Nominal operation time - max
1 hour
Mounting Method
Surface mounting/recessed mounting
Material housing
Plastic
Color housing
White
Material cover
Plastic, transparent
Labelling type
Sticker
Pictogram included
True
Built-in Length
270 mm
Built-in Width
119 mm
Built-in height/depth
49 mm
Number Of Poles (Numeric)
2
Impact strength
IK04
Rated Luminous Flux Acc. IEC 62722-2-1
150 lm
Color temperature - max
5053 K
Color temperature - min
5053 K
Light distributor
Reflector
Energy efficiency class of the built-in lamp
A++, A+, A (LED)
Function
Escape route lighting/signage
Number of lighting heads
8
Suitable for number of lamps
1
Viewing distance
20 m

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.