Knowledge Search
Download document () of 20
We make what matters work

STS322FD3

Eaton shunt trip safety switch, 60 A, Three-pole, 240 VAC, 120 Vac, NEMA 12, NEMA 3R, Fusible, 240 V

General specifications

Product Name
Eaton shunt trip safety switch
Catalog Number
STS322FD3
Product Length/Depth
11.43 in
Product Height
21.58 in
Product Width
11.58 in
Product Weight
29 lb
Certifications
cUL Certified
UL Listed

Product specifications

Type
Shunt trip safety switch
Amperage Rating
60A
Number of poles
Three-pole
Voltage rating
240 VAC
Coil voltage
120 Vac
Enclosure
NEMA 12, NEMA 3R
Protection
Fusible
Voltage - max
240 V

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.