Knowledge Search
Download document () of 20
We make what matters work

STS366FD6

Eaton Shunt trip safety switch, 600 A, Coil V: 24 Vdc, NEMA 12/3R, 600 V, Three-pole, Fusible without neutral

General specifications

Product Name
Eaton shunt trip safety switch
Catalog Number
STS366FD6
Product Length/Depth
12.43 in
Product Height
62.97 in
Product Width
28.29 in
Product Weight
145 lb
Certifications
cUL Certified
UL Listed

Product specifications

Type
Shunt trip safety switch
Amperage Rating
600A
Number of poles
Three-pole
Voltage rating
600 Vac, 250 Vdc
Coil voltage
24 Vdc
Enclosure
NEMA 12, NEMA 3R
Protection
Fusible
Voltage - max
600 V

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.