Download document () of 20

SUTFMR

Tripp Lite series SmartOnline 5kVA 120V Stepdown Transformer - 18 NEMA 5-20R Outlets, 60 Hz, L6-30P Input, 3 ft. Cord, 3U Rack/Tower

General specifications

Product Name
Eaton Tripp Lite series mounting bracket
Catalog Number
SUTFMR
Product Length/Depth
25.04 in
Product Height
5.12 in
Product Width
17.32 in
Product Weight
105.29 lb
Compliances
FCC Compliant
CE Marked
RoHS
Certifications
cUL Listed
NOM
IEC/EN 62040-2

Product specifications

Topology
Online/Double-conversion
Rack size
3U
Color
Black
Rack mounting kit
Yes
Package contents
  • SUTFMR 5kVA 120V Stepdown Transformer
  • Joining bracket and hardware for tower configuration
  • Rack-mounting hardware
  • Owner's manuals
Used with
SU5000RT, SU6000RT
Input connection
L6-30P
Input cord length
3 ft
Input nominal voltage
200 VAC/208 VAC/220 VAC/230 VAC/240 VAC
Input frequency range
50/60 Hz
Receptacle
5-20R
Number of Outputs 5-20R
18
Output nominal voltage
120V
Standard factory warranty
  • 2-YEAR FACTORY WARRANTY
  • -2 years
  • -Parts, electronics, and batteries coverage
  • -Standard ground shipping
  • -Technical support
Relative humidity
0-95% non-condensing
Temperature range
32° to 104°F (0° to 40°C)
Input Plug Type
NEMA L6-30P
System Requirements
Compatible with SU5000RT, SU5000RTMB, SU5000RTF, SU5000RTFMB, SU6000RT, SU6000RTMB, SU6000RTF and SU6000RTFMB UPS systems
Product Highlights
Resettable circuit breakers protect mission-critical equipment from hazardous overloads
3 ft. power cord with L6-30P input plug connects to compatible AC source
Converts 208V AC input into 120V output for powering low-voltage equipment
18 NEMA 5-20R 120V outlets for connecting components with 5-15P or 5-20P plugs
Accessory Class
UPS accessories
Material Of Construction
Metal
Operating Temperature
32° to 104°F (0° to 40°C)
UPS Input Cord Length
3 ft
UPS Input Connection Type
L6-30P

Export product specification