Knowledge Search
Download document () of 20

TPC115-10A2/MTD

Eaton REPO Rack PDU: This product has reached end-of-life. For a plug, outlet and physical drop-in replacement, see product sku TPC115-10A2-MTR

General specifications

Product Name
Eaton REPO Rack PDU
Catalog Number
TPC115-10A2/MTD
Product Length/Depth
0.01 in
Product Height
0.01 in
Product Width
0.01 in
Product Weight
0.01 lb
Compliances
Contact Manufacturer
Certifications
Contact Manufacturer

Physical

Mounting direction
Horizontal
Color
Black
Form factor
1U

Electrical input

Input connection
5-20P
Cord length
9 ft
Wattage
1.92 kW max
Amperage Rating
16A
Input voltage
110-125V
Phase
Single-phase
Frequency rating
50-60 Hz

Electrical output

Outlets
(10) 5-20R
Circuit breaker
1P 20A
Outlet control
No

Additional specifications

Operating Temperature
0° to 60°C (32° to 140°F)
Series
RE

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.