Download document () of 20

TRGF20W-3-L

Eaton tamper-resistant, self-test GFCI, 20A, 125V, White, Slim design, 3 Pack, Retail box

General specifications

Product Name
Eaton slim GFCI receptacle
Catalog Number
TRGF20W-3-L
Product Length/Depth
1.03 in
Product Height
4.19 in
Product Width
1.69 in
Product Weight
3.9 lb
Certifications
cULus Listed
NOM

Product specifications

Special features
Slim design
Type
Self-test
Amperage Rating
20A
Voltage rating
125V
Circuit interrupter type
GFCI
Packaging type
3 Pack
Features
Tamper resistant
FedSpec Certified
Wiring method
Back and side wire
Allowable wire size
#14-10 AWG
NEMA configuration
5-20R
Torque rating
16 lbf-in
Color
White

Export product specification