Download document () of 20

U338-000

USB 3.0 SuperSpeed to Serial ATA (SATA) and IDE Adapter for 2.5 in. or 3.5 in. Hard Drives

Add a free sample to the cart

General specifications

Product Name
Eaton Tripp Lite series USB adapter
Catalog Number
U338-000
Product Length/Depth
4.7 in
Product Height
2.9 in
Product Width
5.4 in
Product Weight
0.15 lb
Compliances
RoHS
CE Marked
UKCA

Product specifications

Color
Black
Product Highlights
Includes AI-OTB One Touch Backup software and button for one-touch backup
SATA III (6 Gbps)/SATA II (3 Gbps)/SATA I (1.5 Gbps) compliant
Compatible with 2.5/3.5/5.25" SATA and IDE drives up to 4TB
Compatible with Windows and Mac
SuperSpeed (5 Gbps)/Hi-Speed (480 Mbps)/Full-Speed (12 Mbps) compliant
SideA Connector1
USB 3.0 A (MALE)
SideB Connector1
22 PIN SATA + POWER (FEMALE)
SideB Connector2
40 POS. SOCKET (FEMALE)
SideB Connector3
22 PIN SATA + POWER (FEMALE)
Technology

SATA / eSATA
AC Adapter
Input: 100-240V, 50/60Hz, 0.8A; Output: 12V, 2A; 5 ft.

Export product specification