Travel-Sized USB-C Dock and Charger - 4K HDMI, USB 3.2 Gen 1, 45W PD Charging
Product Name |
Eaton Tripp Lite series docking station
|
Catalog Number |
U442-DOCK30
|
Product Length/Depth |
2.28 in
|
Product Height |
2.4 in
|
Product Width |
1.16 in
|
Product Weight |
0.33 lb
|
Compliances |
FCC Compliant
WEEE Directive RoHS |
Certifications |
NOM
|
Type |
USB-C Mobile Dock and Charger
|
Audio Specification |
8-Channel LPCM, 24bit/192Khz
|
Charging Ports Details |
|
Number of Charging Ports |
2
|
Total Charging Amps |
3
|
Total Charging Watts |
45
|
Device Compatibility |
Chromebook
Computer Laptop Monitor/HDTV Video Game System |
Housing Color |
Black
|
Relative Humidity |
20% to 80% RH
|
Input Plug Type |
NEMA 1-15P
|
Audio Output |
HDMI
|
Material |
PC
|
USB Power Delivery (PD) Charging Support |
Yes
|
Charging Ports / Amps |
0.9A
3A / 2.6A |
Charging Method |
AC
USB |
Product Features |
3D Video Supported
Extended Mode HDR Support Mirror Mode Overcurrent Protection Overvoltage Protection EDID Support DisplayPort Alt Mode EDID Compatible |
USB Specification |
USB 3.2 Gen 1 (up to 5 Gbps)
|
Color Depth |
36-bit Deep Color
|
Product Highlights |
Travel-sized dock/charger plugs directly into a wall outlet with no bulky transformer
Ideal for charging laptops, tablets, smartphones and handheld game consoles HDMI port supports 4K @ 30 Hz from USB-C host device, including laptops USB-C PD charging and USB-A ports provide up to 45W simultaneous charging Thin-profile design fits easily inside a pocket, purse or backpack for travel use |
Charging Port Type |
USB A (FEMALE)
USB C (FEMALE) |
Packaging Type |
Box
|
Chroma Sub Sampling |
4:2:0
4:2:2 4:4:4 |
Plug Color |
White
Blue |
HDCP Specification |
1.4
|
SideA Connector1 |
NEMA 1-15P (NON-POLARIZED)
|
Compatible Devices |
Chromebook
Laptop Smartphone Tablet Video Game Console |
SideB Connector1 |
HDMI (FEMALE)
|
SideB Connector2 |
USB A (FEMALE)
|
Data Ports |
USB-A - USB 3.2 Gen 1 (5 Gbps)
USB-C - USB 3.2 Gen 1 (5 Gbps) USB A (FEMALE) USB C (FEMALE) |
SideB Connector3 |
USB C (FEMALE)
HDMI (FEMALE) |
Voltage Compatibility (VAC) |
100 VAC
110 VAC 120 VAC 125 VAC 127 VAC 200 VAC 208 VAC 220 VAC 230 VAC 240 |
Host Connector |
USB C (FEMALE)
|
Charging AMPS per port |
0.9 A
3 A / 2.6 A |
Technology |
HDMI
USB 3.x |
Video Ports Details |
|
Data Transfer Rate |
5 Gbps
|
Supported Resolution |
1280x720 (720p)
1920x1080 (1080p) 3840x2160 (4K) |
Number of Ports |
3
|
Data Ports Details |
USB-A - USB 3.2 Gen 1 (5 Gbps)
USB-C - USB 3.2 Gen 1 (5 Gbps) |
Video Input |
USB C (FEMALE)
|
Video Output |
HDMI (FEMALE)
|
Video Ports |
HDMI (FEMALE)
|
USB Power Delivery (PD) Charging Specification |
3
|