Download document () of 20
We make what matters work

UT012JC

Long metal cable gland with strain relief nut, size 12; UT012JC

General specifications

Product Name
Eaton Souriau UTO series metal IP68/69k connector for intensive use
Catalog Number
UT012JC

Product specifications

Environmental conditions
RoHS
Flammability rating UL94 V0
REACH
Backshell angle
Straight
Backshell type
Sealing Gland
Shell size
12
Cable diameter - max
10 mm
Cable diameter - min
6 mm

Export product specification