Download document () of 20
We make what matters work

UT016AC

Metal cable clamp with strain relief backshell, size 16; UT016AC

General specifications

Product Name
Eaton Souriau UTO series metal IP68/69k connector for intensive use
Catalog Number
UT016AC

Product specifications

Environmental conditions
REACH
Flammability rating UL94 V0
RoHS
Backshell angle
Straight
Backshell type
Strain Relief
Shell size
16
Cable diameter - max
13 mm

Export product specification