Download document () of 20
We make what matters work

UTG16ST

Plastic cable gland, for UTG Series, size 16; UTG16ST

General specifications

Product Name
Eaton Souriau UTG series metal and plastic connector for heavy use
Catalog Number
UTG16ST

Product specifications

Environmental conditions
Flammability rating UL94 V0
RoHS
REACH
Shell size
16
Cable diameter - max
12 mm
Cable diameter - min
7 mm

Export product specification