Download document () of 20
We make what matters work

UTG18ST

Plastic cable gland, for UTG Series, size 18; UTG18ST

General specifications

Product Name
Eaton Souriau UTG series metal and plastic connector for heavy use
Catalog Number
UTG18ST

Product specifications

Environmental conditions
REACH
Flammability rating UL94 V0
RoHS
Shell size
18
Cable diameter - max
12 mm
Cable diameter - min
7 mm

Export product specification