Download document () of 20
We make what matters work

UTG618DCG

Plastic sealed plug dustcap, size 18; UTG618DCG

General specifications

Product Name
Eaton Souriau UTG series metal and plastic connector for heavy use
Catalog Number
UTG618DCG

Product specifications

Environmental conditions
REACH
Flammability rating UL94 V0
RoHS
Coupling type
1/3 Bayonet
Shell size
18
Operating temperature - max
105 °C
Operating temperature - min
-40 °C

Export product specification