Knowledge Search
Download document () of 20
Sheet filter systems

BECO INTEGRA LAB 60 P (vario)

BECO INTEGRA LAB 60 P (vario) is an enclosed single-sheet depth filtration system with a wide range of accessories for small volume filtration tasks in laboratories and research centers. The areas of application include small batches and upscaling in biotechnology and pharmaceutical, chemical, and cosmetics industries.

Material
Stainless steel AISI 316L /316 Ti
Filter Area
3.25 in² (21 cm²)
Use
Small Volume Filtration, Scale-up

Core features

  • Simple and clearly arranged design with many connection, valve, and pressure measurement options
  • An O-ring sealing ensures a high level of safety by preventing leakage to the surrounding atmosphere
  • Ergonomic design for easy handling. Effortless replacement of BECO depth filter sheets; thorough and easy cleaning, no dead spaces.
  • Variable application possibilities by using the base filter and sludge chambers of various size (with and without heating) for sheet and cake filtration
  • With exchangeable spacers all depth filter sheets with a thickness from 0.06" to 0.24" (1.5 – 6 mm) can be used (pressing to a thickness from 0.02" to 0.1" (0.5 to 2.5 mm).
  • System components enable parallel or step filtration processes using one arrangement of several filters

Industries include:

  • Biotech
  • Fine chemicals
  • Pharmaceuticals
  • Cosmetics
  • Chemical
Other models and enhancements with additional components for complete systems are possible according to requirements.
Specifications

Highlight differences
Show only differences
Hide blank features

Specifications

Max. permissible operating pressure: 87 psi (600 kPa/6 bar)
Max. permissible differential pressure: 58 psid (400 kPa/4 bar)
Max. permissible operating temperature: 284 °F (140 °C)
Depth filter size: Ø 2.36"  (Ø 60 mm)
Thickness of depth filter sheets: 0.06−0.18" (1.5 − 4.5 mm) thickness , when using spacer up to 0.24” thickness (6 mm)*
Filter area: 3.25 in² (21 cm²)
Weight: 2.20 lbs (1 kg)
Product contacting parts: Stainless steel AISI 316L / Stainless steel AISI 316Ti
Others: Stainless steel AISI 304
Gaskets, O-rings: EPDM (standard) , Silicone, Viton, FEP coated
Filter inlet: Tri-clamp 1/2" ASME BPE
Filter outlet: Tri-clamp 1/2" ASME BPE
* Spacer for pressing up to 0.1" (2.5 mm), (thickness of sheets up to 0.24" (6 mm))