Knowledge Search
Download document () of 20
Manual pipeline strainers

Model 510

The Model 510 Simplex Strainer is designed for larger piping systems having flow rates up to 40,000 gpm.  Unlike other large size simplex strainers the Model 510 has a multi-basket design.  Four strainer baskets per unit strain the process media and give the strainer an extremely high dirt removal capability.  This is an important consideration in larger size strainers that, because of their size and design, take longer basket leaning or change out.  The longer the strainer stays in service between cleanings, the less expensive its operating costs.

Manufacturing Type
Cast
Materials
Cast Iron, Carbon Steel
Pressure Rating
70-300 psi (4.8-20.7 bar)

Core features

  • Four baskets per strainer
  • Bolted cover
  • Straight-through flow design
  • Compact
  • Threaded drain
  • Perforated or mesh stainless baskets standard
  • Low profile for easy basket removal

Options

  • Basket perforations from 1/32" to 1/2"
  • Basket mesh from 20, 40 and 60 
  • Monel baskets
  • Vent valves
  • Drain valves
  • 1/4" NPT taps
  • Basket flange gaskets
  • Cover lift davit
  • Ductile iron construction
  • Pressure differential gauge and switch connections
  • Magnetic basket inserts

Applications

  • Wastewater
  • Spray Nozzle Systems
  • Heat Exchanger Protection
  • Cooling Towers
  • Boiler Feed Water
  • Machining Fluids
  • Deep Well injection
  • Descaling Systems
  • Lube Oil Systems
  • Irrigation
  • Paper Coating
  • Refining
Specifications

Selection chart

Size Material End connections Gasket
Pressure rating
8" to 24" Iron Flanged 125# Non-asbestos 125 psi (8.6 bar)
30" to 36" Iron Flanged 125# Non-asbestos 70 psi (4.8 bar)
8" to 24" Carbon steel Flanged 150# Non-asbestos 150 psi (10.3 bar)
8" to 16" Carbon steel Flanged 300# Non-asbestos 300 psi (20.7 bar)

Cv factors*

Size Value Size Value Size
Value
8" 1600 14" 4800 24" 13000
10" 2500 16" 5800 30" 19000
12" 3500 20" 9000 36" 23000
* For water with clean, perforated basket

Dimensions (in/mm)

                Dry wet (lb / kg)
Pipe size A B C D E F G Iron Carbon steel
8 23.25 / 591 11.63 / 295 9.13 / 232 20.13 / 511 38 / 965 18.00 / 457 18.50 / 470 547 / 249 547 / 249
10 26.13 / 664 13.06 / 332 11.38 / 289 23.75 / 603 44 / 1118 20.25 / 514 21.00 / 533 730 / 332 730 / 332
12 29.00 / 737 14.50 / 368 14.63 / 372 28.38 / 721 52 / 1321 22.25 / 565 22.75 / 578 1080 / 491 1080 / 491
14 30.50 / 775 15.25 / 387 16.75 / 425 31.25 / 794 60 / 1524 24.63 / 626 25.13 / 638 1360 / 618 1360 / 618
16 33.75 / 857 16.88 / 429 19.13 / 486 35.50 / 902 66 / 1676 27.13 / 689 27.75 / 705 1750 / 795 1750 / 795
20 44.75 / 1137 22.00 / 559 28.50 / 724 46.25 / 1175 88 / 2235 32.75 / 832 34.75 / 883 3330 / 1514 3330 / 1514
24 44.38 / 1127 22.19 / 564 31.50 / 800 52.25 / 1327 98 / 2489 36.63 / 930 38.50 / 978 4550 / 2068 4550 / 2068
30 61.50 / 1562 30.75 / 781 41.63 / 1057 66.50 / 1689 125 / 3175 47.50 / 1207 47.50 / 1207 8880 / 4036 8880 / 4036
36 62.00 / 1575 31.00 / 787 41.63 / 1057 66.50 / 1689 125 / 3175 47.50 / 1207 47.50 / 1207 9700 / 4409 9700 / 4409
Model-510-Multi-Basket-Strainer-2.jpg
Model-510-Multi-Basket-Strainer-1.jpg
Download Links
X
Download Close